text.skipToContent text.skipToNavigation

Catalog No. : SSTW0601RSP

Description:  S.S.ACC 6 TO 1W RED SP.PLATE

UPC: 785055640004

Made or assembled in Canada.

Stainless steel channel straight reducer plate 6 inches to 1 inch width
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Reducing piece for cable tray

Application

Used in pairs to provide a straight reduction or used with a standard splice plate for an offset reduction

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

1 in

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Material

Steel

Documents/Support Tools

Sales Drawing

Click here