text.skipToContent text.skipToNavigation

Catalog No. : SSTW04CES

Description:  SS CHAN. ACC 4W EXPANSION PLATE

UPC: 785055541530

Made or assembled in Canada.

Stainless steel channel tray 4 inches width expansion plate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

4 in