text.skipToContent text.skipToNavigation

Catalog No. : SSTW04CCB

Description:  SS 4INW CHANNEL MTG. BRACKET

UPC: 785055541479

Made or assembled in Canada.

Stainless steel channel tray 4 inches width channel mounting bracket
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

4 in

Documents/Support Tools

Sales Drawing

Click here