text.skipToContent text.skipToNavigation

Catalog No. : SSTW03WAV

Description:  SS CHAN. ACC 3W WRAP VERT ADJ PLT

UPC: 785055971696

Made or assembled in Canada.

Stainless steel channel tray 3 inches width wraparound vertical adjustable splice plate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

3 in

Documents/Support Tools

Sales Drawing

Click here