text.skipToContent text.skipToNavigation

Catalog No. : SSTW03TCB

Description:  S.S. 3IN TRAY TO CHANNEL PLATE

UPC: 753554074330

Made or assembled in Canada.

Stainless steel channel tray 3 inches width channel to tray mounting bracket
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

For cable tray

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

3 in

Documents/Support Tools

Sales Drawing

Click here