text.skipToContent text.skipToNavigation

Catalog No. : SSTW03ESP

Description:  SS CHNL ACC. 3INW EXPANSION PLATE

UPC: 785055961215

Made or assembled in Canada.

Stainless steel channel tray 3 inches width splice plate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Designed to lock into place for easy alignment and installation

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

3 in

Documents/Support Tools

Sales Drawing

Click here