text.skipToContent text.skipToNavigation

Catalog No. : SSTW03CCH

Description:  SS CHAN. ACC 3W SINGLE HANGER

UPC: 785055541417

Made or assembled in Canada.

Stainless steel 3 inches width single channel hanger
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

For use with 1/2 inch threaded rod

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

3 in

Documents/Support Tools

Sales Drawing

Click here