text.skipToContent text.skipToNavigation

Catalog No. : SSTW01SHC

Description:  S.S. ACC 1IN HOLD DOWN CLAMP

UPC: 753554046030

Made or assembled in Canada.

Stainless steel channel tray 1.5 inch width standard hold down clamp
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

For cable tray

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

1.5 in

Documents/Support Tools

Sales Drawing

Click here