Catalog No. : SSTW01CHA
Description: SS 1.5IN CHNL TRAY HORZ ADJ
UPC: 753554097698
Made or assembled in Canada.
Stainless steel channel tray 1-1/2 inches width adjustable horizontal splice plate
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Channel Cable Tray Accessories |
Specifications
Material |
Stainless Steel |
Classifications
Brand Name |
T&B Cable Tray |
Dimensions
Width |
3 in |