text.skipToContent text.skipToNavigation

Catalog No. : SSTW01CCC

Description:  SS 1IN CHNL HOLD DOWN/CVR CLAMP

UPC: 753554102316

Made or assembled in Canada.

Stainless steel channel tray 1 inches width combination hold down / cover clamp
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

For cable tray

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

1 in

Documents/Support Tools

Sales Drawing

Click here