Catalog No. : SSTF06SHB3012
Description: SS 6INW CHNL TRAY H30 12INRAD
UPC: 785055961178
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Bend for cable tray |
|
Special Features |
30 degree angle |
Specifications
|
Material |
Stainless steel 316 |
Classifications
|
Brand Name |
T&B Cable Tray |
|
Standard |
CSA |
Dimensions
|
Width |
6 in |
|
Change of direction |
Horizontal |
|
Deflection (angle) |
30° |
|
Inner radius |
304.8 mm |
|
Cable tray width |
152.4 mm |
|
Material |
Steel |
|
With cover |
N |
Documents/Support Tools
|
Sales Drawing |