text.skipToContent text.skipToNavigation

Catalog No. : SSTF0604SRT0

Description:  SS CHAN. FIT 6X4W SOLID RT

UPC: 785055541387

Made or assembled in Canada.

Stainless steel channel tray fitting 6 inches x 4 inches width solid trough reducing tee zero radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

No radius

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 x 4 in

ETIM EC002397 Tee funnel for cable tray

Tray width in horizontal direction

152 mm

Tray width in vertical direction

101.6 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here