text.skipToContent text.skipToNavigation

Catalog No. : SSTF04SHB6012

Description:  S.S. 6W SOL HB 60D12R

UPC: 753554089877

Made or assembled in Canada.

Stainless steel 316 cable channel fitting 4 inches width solid trough horizontal bend 60 degree 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

30 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

4 in

ETIM EC002400 Bend for cable tray

Change of direction

Horizontal

Deflection (angle)

30°

Inner radius

304.8 mm

Inner radius

12 inch

Cable tray width

101.6 mm

Material

Steel

With cover

N

Documents/Support Tools

Sales Drawing

Click here