text.skipToContent text.skipToNavigation

Catalog No. : SSTF04SFCSAMPLE

Description:  SS CHAN. COV 4W SOLID STR

UPC: 785055541059

Made or assembled in Canada.

Stainless steel solid flanged cover 4 inches width sample
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Special Features

Sample

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

ETIM EC002403 Cover for cable support system

Cover width

101.6 mm

Suitable for cable ladder

Y

Material

Steel

Documents/Support Tools

Sales Drawing

Click here