text.skipToContent text.skipToNavigation

Catalog No. : SSTF04HBC4512

Description:  SS 4INW CHNL TRAY H45 12INRAD CVR

UPC: 753554110748

Made or assembled in Canada.

Stainless steel 316 cable channel fitting cover 4 inches width horizontal bend 45 degree 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

45 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

4 in

Documents/Support Tools

Sales Drawing

Click here