text.skipToContent text.skipToNavigation

Catalog No. : SSTF03VIC9024

Description:  SS 3INW CHNL TRAY VI90 24INRAD CVR

UPC: 785055540991

Made or assembled in Canada.

Stainless steel 316 cable channel fitting cover 3 inches width vertical inside bend 90 degree 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

90 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

3 in

ETIM EC002402 Bend cover for cable support system

Deflection (angle)

90°

Width

76.2 mm

Suitable for cable ladder

Y

Material

Steel

Change of direction

Vertically declining

Documents/Support Tools

Sales Drawing

Click here