text.skipToContent text.skipToNavigation

Catalog No. : SSTF03SFC-3

Description:  SS 3INW CHANNEL TRAY COVER

UPC: 785055540809

Made or assembled in Canada.

Stainless steel solid flanged cover 3 inches width 3 meters length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

3 in

Length

3 m

ETIM EC002403 Cover for cable support system

Cover width

76.2 mm

Suitable for cable ladder

Y

Length

3000 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here