text.skipToContent text.skipToNavigation

Catalog No. : SSTF03HBC3012

Description:  S.S.COV 3IN HB 30D 12R

UPC: 785055950639

Made or assembled in Canada.

Stainless steel 316 cable channel fitting cover 3 inches width horizontal bend 30 degree 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

30 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

3 in

ETIM EC002402 Bend cover for cable support system

Deflection (angle)

30°

Width

76.2 mm

Suitable for cable ladder

Y

Material

Steel

Change of direction

Horizontal

Documents/Support Tools

Sales Drawing

Click here