text.skipToContent text.skipToNavigation

Catalog No. : SSTF01VIC9012

Description:  SS 1.5INW CHNL TRAY VI90 12R CVR

UPC: 785055961130

Made or assembled in Canada.

Stainless steel 316 cable channel fitting cover 1.5 inches width vertical inside bend 90 degree 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

90 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

1.5 in

ETIM EC002402 Bend cover for cable support system

Deflection (angle)

90°

Width

38.1 mm

Suitable for cable ladder

Y

Material

Steel

Change of direction

Vertically declining

Documents/Support Tools

Sales Drawing

Click here