text.skipToContent text.skipToNavigation

Catalog No. : SSTF01SVI9024

Description:  SS 1.5W CHNL TRAY VI90 24INRAD

UPC: 753554113862

Made or assembled in Canada.

For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

90 degree angle

Specifications

Finish

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

1.5 in