Catalog No. : SSTF01SHB9024
Description: SS 1.5INW CHNL TRAY H90 24INRAD
UPC: 753554113824
Made or assembled in Canada.
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Bend for cable tray |
Special Features |
90 degree angle |
Specifications
Finish |
Stainless steel 316 |
Classifications
Brand Name |
T&B Cable Tray |
Standard |
CSA |
Dimensions
Width |
1.5 in |