text.skipToContent text.skipToNavigation

Catalog No. : SSTC04S-3

Description:  SS 4W CHANNEL TRAY SLD.

UPC: 785055540663

Made or assembled in Canada.

Stainless steel 316 cable channel 4 Inches width solid trough 3 meters length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL
CSA, NEMA, NEC, UL

Dimensions

Width

4 in

Length

3 m

ETIM EC000047 Cable tray/wide span cable tray

Width

101.6 mm

Length

3000 mm

Mounting perforation in bottom

N

Material

Stainless steel

Material quality

Stainless steel V4A

With cover

N

Documents/Support Tools

Sales Drawing

Click here