text.skipToContent text.skipToNavigation

Catalog No. : SSTC01V-24

Description:  SS 1.5INW CHANNEL TRAY VTD

UPC: 785055962236

Made or assembled in Canada.

Stainless steel 316 cable channel straight section 1.5 inch width ventilated trough 24 inch length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL
CSA, NEMA, NEC, UL

Dimensions

Width

1.5 in

Length

24 in

ETIM EC000047 Cable tray/wide span cable tray

Width

38 mm

Length

609.6 mm

Mounting perforation in bottom

Y

Material

Stainless steel

Material quality

Stainless steel V4A

With cover

N

Documents/Support Tools

Sales Drawing

Click here