text.skipToContent text.skipToNavigation

Catalog No. : SSPC16

Description:  SS316 CLIP / NC16 CONDUIT

UPC: 5020963807053

316 Stainless Steel Clip, for Use with SAMHL/SSAMHL Conduit, M16 and 3/8 Inch NPT Conduit Sizes, Suitable for Indoor Splash Zone Areas or Food Processing Equipment
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Stainless Cable Clips

Special Features

Very High UV Protection

Application

For Locking Conduit Into Plain Holes in Enclosures

Specifications

Color

Metallic

Material

Stainless Steel

Classifications

Brand Name

Adaptaflex

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant