text.skipToContent text.skipToNavigation

Alternate Catalog No. : SSP 1/0 FN 500K

Catalog No. : SSP1/0FN500K

Description:  STORMSAFE PIN KIT TRIPLEX 1/0 500

UPC: 783786753321

Storm-Safe Pin Kits, triplex block - 1/0,1/0,1/0 ACSR, neutral assembly - full neutral, breakaway force - 500 Pound Break Force
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Downed-Line Safety - Separates at the Pole, not the Weatherhead, so the Line Always Comes Down De-Energized
  • Crew-Safety - The Correction is Made Well Below the High-Voltage Bushings, Making it Safer for Crews to Work During a Storm Outage
  • Quick Restoration of Power by Simply Replacing the Mechanical Breakaway Link and Re-Inserting the Contacts
  • Disconnect Service without Pulling the Meter
  • Dual-Rated for Use with Aluminum and Copper Conductors
  • Internal O-Ring Prevents Moisture Ingress into the Contact, and External Flood-Seal Insulating Rockets Seal the Entire System from the Elements
  • Meets ANSI C119.4-2004 Specifications

Descriptors

Category

Wire terminal disconnect

Special Features

Crew Safety - The correction is made well below the high-voltage bushings, making it safer for crews to work during a storm outage. Downed-Line Safety - separates at the pole not the weatherhead. The line always comes down de-energized. Quick restoration of power. Simply replace the mechanical breakaway link and reinsert the contacts.

Application

Mechanical breakaway link separates service at the pole to prevent damage to utility equi[ment and customer premises

Specifications

Insulation

yes

Classifications

Brand Name

Homac

Dimensions

Wire Size

1/0 ACSR AWG

Documents/Support Tools

Instruction Sheet

Click here

SDS

Click here

Click here

Sales Drawing

Click here

Marketing Brochure

Click here