Alternate Catalog No. : SSNM 1/0-906
Catalog No. : SSNM1/0-906
Description: STORM SAFE NEUTRAL PIN TERMINAL
UPC: 75114332149
Storm Safe Neutral Pin Terminal, Main Body Length 2-15/16 inch, Main Body Outside Diameter 29/32 inch. Attached Pin Size 5/16 inch x 1-7/16 inch Long. Wire Size 1/0 ACSR - STR. Dies TU 52 BG 243 5/8. Oxide Inhibitor, Yellow Cap. Main Body is Aluminum. Pin is Copper.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Wire terminal disconnect |
Special Features |
5/16 inch Pin |
Specifications
Material |
Aluminum , Copper |
Insulation |
None |
Classifications
Brand Name |
Homac |
Dimensions
Wire Size |
1/0 STR AWG |
Documents/Support Tools
SDS |