Catalog No. : SSMW
Description: PKS 10/6 STAINLESS: W (BAG 50)
UPC: 786209923790
Descriptors
Category |
Slip on wire marker |
Specifications
Material |
Stainless Steel |
Background Color |
Stainless Steel |
Legend |
W |
Classifications
Brand Name |
EZ-Code |
Dimensions
Length |
5.5 in , 139.7 mm |
Width |
10.9 in , 276.86 mm |
Model |
Other |
Material |
Stainless steel |
Length |
139.7 mm |
Length |
5.5 inch |
Width |
276.86 mm |
Width |
10.9 inch |
Imprint |
Letters |
Documents/Support Tools
Sales Drawing |