text.skipToContent text.skipToNavigation

Alternate Catalog No. : SSMS 4 K

Catalog No. : SSMS4K

Description:  STORM SAFE REPLACEMENT KIT No4

UPC: 75114400688

Storm Safe Breakaway Service Entrance Replacement Kit, Consisting of (1) Compression Pin Terminal for Wire Size #4 ACSR or #4 Compressed, use with installing Dies TU, 52, BC, 243 and 5/8 with Oxide Inhibitor and Orange Cap. and (1) Storm Safe Seal/Clip/Contact Assembly for Wire Size #4 Stranded or Compact, use with installing Dies TU, 52, BG, 243 and 5/8 with Oxide Inhibitor and Orange Cap. Aluminum, Tin Plated.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire terminal disconnect

Specifications

Material

Aluminum

Finish

Tin Plated

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Wire Size

#4 ACSR AWG , #4 COMPR AWG , #4 STR AWG , #4 COMPT AWG

Documents/Support Tools

SDS

Click here