text.skipToContent text.skipToNavigation

Alternate Catalog No. : SSMS 2 K

Catalog No. : SSMS2K

Description:  STORM SAFE REPLACEMENT KIT No2

UPC: 75114400671

Storm Safe Breakaway Service Entrance Replacement Kit, Consisting of (1) Compression Pin Terminal for Wire Size #2 ACSR or #2 Compressed, use with installing Dies TU, 52, BC, 243 and 5/8 with Oxide Inhibitor and Red Cap. and (1) Storm Safe Seal/Clip/Contact Assembly for Wire Size #2 Stranded or Compact, use with installing Dies TU, 52, BG, 243 and 5/8 with Oxide Inhibitor and Red Cap. Aluminum, Tin Plated.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire terminal disconnect

Specifications

Material

Aluminum

Finish

Tin Plated

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Wire Size

#2 ACSR AWG , #2 COMPR AWG , #2 STR AWG , #2 COMPT AWG

Documents/Support Tools

SDS

Click here