Catalog No. : SSMOPA
Description: PKS 10/6 STAINLESS: ( (BAG 50)
UPC: 786209926319
I.D. Tagging System Single Marker Character - Quantity per Pack 50 Pieces, Length 5.5 inches, Width 10.9 inches, Slot Width 4.8 inches, Legend (
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Slip on wire marker |
Specifications
|
Material |
Stainless Steel |
|
Background Color |
Stainless Steel |
|
Legend |
( |
Classifications
|
Brand Name |
EZ-Code |
Dimensions
|
Length |
5.5 in , 139.7 mm |
|
Width |
10.9 in , 276.86 mm |