Catalog No. : SSMEQ
Description: PKS 10/6 STAINLESS: = (BAG 50)
UPC: 786209926265
Permanent type 304 stainless steel imprinted tags applied with stainless steel cable ties, 50 per bag, 5.5 Length, 10.9 width, 4.8 Slot width
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Slip on wire marker |
Specifications
Material |
Stainless Steel |
Background Color |
Stainless Steel |
Classifications
Brand Name |
EZ-Code |
Dimensions
Length |
5.5 in , 139.7 mm |
Width |
10.9 in , 276.86 mm |