text.skipToContent text.skipToNavigation

Catalog No. : SSM5

Description:  PKS 10/6 STAINLESS: 5 (BAG 50)

UPC: 786209979971

I.D. Tagging System Single Marker Character - Quantity per Pack 50 Pieces, Length 5.5 inches, Width 10.9 inches, Slot Width 4.8 inches, Legend 5
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Slip on wire marker

Specifications

Material

Stainless Steel

Background Color

Stainless Steel

Legend

5

Classifications

Brand Name

EZ-Code

Dimensions

Length

5.5 in , 139.7 mm

Width

10.9 in , 276.86 mm

Documents/Support Tools

Sales Drawing

Click here