text.skipToContent text.skipToNavigation

Catalog No. : SSM1

Description:  PKS 10/6 STAINLESS: 1 (BAG 50)

UPC: 786209923806

I.D. Tagging System Single Marker Character - Quantity per Pack 50 Pieces, Length 5.5 inches, Width 10.9 inches, Slot Width 4.8 inches, Legend 1
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Slip on wire marker

Specifications

Material

Stainless Steel

Background Color

Stainless Steel

Legend

1

Classifications

Brand Name

EZ-Code

Dimensions

Length

5.5 in , 139.7 mm

Width

10.9 in , 276.86 mm

ETIM EC001530 Cable coding system

Model

Other

Material

Stainless steel

Length

139.7 mm

Length

5.5 inch

Width

276.86 mm

Width

10.9 inch

Imprint

Numbers

Documents/Support Tools

Sales Drawing

Click here