text.skipToContent text.skipToNavigation

Alternate Catalog No. : SSL 750K

Catalog No. : SSL750K

Description:  SSL LINK KIT 750

UPC: 783786753314

Storm-Safe SSL-Link Kits, Breakaway Force Pounds - 750, Link and Bail Set. 304 Stainless Steel. Link is 3/4 inch wide. Bail 7 inch inside length. Bail is Galvanized Steel.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Downed-Line Safety - Separates at the Pole, not the Weatherhead, so the Line Always Comes Down De-Energized
  • Crew-Safety - The Correction is Made Well Below the High-Voltage Bushings, Making it Safer for Crews to Work During a Storm Outage
  • Quick Restoration of Power by Simply Replacing the Mechanical Breakaway Link and Re-Inserting the Contacts
  • Disconnect Service without Pulling the Meter
  • Dual-Rated for Use with Aluminum and Copper Conductors
  • Internal O-Ring Prevents Moisture Ingress into the Contact, and External Flood-Seal Insulating Rockets Seal the Entire System from the Elements
  • Meets ANSI C119.4-2004 Specifications

Descriptors

Category

Wire terminal disconnect

Special Features

Link and Bail Included. 750 Pound Force Break

Specifications

Material

304 Stainless Steel , Galvanized Steel

Insulation

None

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here