text.skipToContent text.skipToNavigation

Alternate Catalog No. : SSL 500 LINK

Catalog No. : SSL500LINK

Description:  STORM SAFE LINK

UPC: 75114301695

Storm Safe Breakaway Link - 500 Pound Break Force. 304 Stainless Steel. Length 3-53/64 inch, Width 3/4 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire terminal disconnect

Special Features

500 Pound Break Force

Specifications

Material

304 Stainless Steel

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4