Alternate Catalog No. : SSL 500K
Catalog No. : SSL500K
Description: SSL LINK KIT 500
UPC: 783786753291
Storm-Safe SSL-Link Kits, Breakaway Force Pounds - 500, Link and Bail Set. Bail 7 inch inside length. Link 3-53/64 inch x 3/4 inch wide. Link is 304 Stainless Steel. Bail is Galvanized Steel.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Downed-Line Safety - Separates at the Pole, not the Weatherhead, so the Line Always Comes Down De-Energized
- Crew-Safety - The Correction is Made Well Below the High-Voltage Bushings, Making it Safer for Crews to Work During a Storm Outage
- Quick Restoration of Power by Simply Replacing the Mechanical Breakaway Link and Re-Inserting the Contacts
- Disconnect Service without Pulling the Meter
- Dual-Rated for Use with Aluminum and Copper Conductors
- Meets ANSI C119.4 Specifications
Descriptors
|
Category |
Wire terminal disconnect |
|
Special Features |
Contains Link and Bail. 500 Pounds Breakaway Force |
Specifications
|
Material |
304 Stainless Steel , Galvanized Steel |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |