text.skipToContent text.skipToNavigation

Alternate Catalog No. : SSL 500

Catalog No. : SSL500

Description:  STORM SAFE BREAKAWAY LINK 500 POUND

UPC: 783786753284

Storm Safe Breakaway Link - 500 Pound Break Force. 304 Stainless Steel. Length 3-53/64 inch, Width 3/4 inch. Packaged (2) bags of 5 with Instruction Sheet, Total of 10 Links to a box.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire terminal disconnect

Special Features

500 Pound Break Force. Total 10 per Box

Specifications

Material

304 Stainless Steel

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

Marketing Brochure

Click here