text.skipToContent text.skipToNavigation

Alternate Catalog No. : SSL 400

Catalog No. : SSL400

Description:  LINK FOR STORM SAFE 400 POUNDS

UPC: 75114098786

Storm Safe Breakaway Link - 400 Pound Break Force
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire terminal disconnect

Special Features

400 Pounds Break Force

Specifications

Material

Stainless Steel

Insulation

None

Classifications

Brand Name

Homac

Sustainability

Environmental product declaration

MNS Rear Low Voltage Switchgear EPD

MNS_EcoSolutions

MNS 3.0 Low Voltage Switchgear EPD

Documents/Support Tools

Instruction Sheet

Click here