text.skipToContent text.skipToNavigation

Alternate Catalog No. : SSFB 500

Catalog No. : SSFB500

Description:  STORM SAFE FLEX BAIL, 500 LBS.

UPC: 75114301848

Mid Span Electrical Tap Storm Safe Kit, less than 1000 Volts, with Flexible Bail for Mid-Span Installations. Includes (1) Storm Safe Breakaway Link - 500 Pound Break Force. 304 Stainless Steel. Length 3-53/64 inch, Width 3/4 inch, (1) Clevis Pin - Aluminum 1-35/64 inch with Inside 'U' Radius of 7/32 inch, and (1) Bail - Plastic Jacketed Steel Aircraft Cable 3/32 inch Diameter 7 x 7.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire terminal disconnect

Special Features

500 Pound Break Force

Specifications

Voltage Rating

Up to 1000 V

Material

Aluminum , Stainless Steel , Steel

Insulation

Plastic Coated Cable

Connection

Compression

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant