text.skipToContent text.skipToNavigation

Catalog No. : SSF73624VHSR

Description:  FITTING 7IN 36/24 PO VENT HSR

UPC: 753554113336

Made or assembled in Canada.

For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 x 24 in

Side Rail Height

7 in

Documents/Support Tools

Sales Drawing

Click here