text.skipToContent text.skipToNavigation

Catalog No. : SSF72412VHSR

Description:  FITTING 7IN 24/12IN VENT HSR

UPC: 753554113343

Made or assembled in Canada.

For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Reducing piece for cable tray

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 x 12 in

Side Rail Height

7 Inches

Documents/Support Tools

Sales Drawing

Click here