n° de catalogue : SSF72409SRT24
Description: SS FIT 7IN 24X9W SOL RT 24R
UPC: 785055532804
Made or assembled in Canada.
Stainless steel fitting 7 inches side rail height 24 inches x 9 inches width solid trough horizontal reducing tee 24 inches radius
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
tnb.ca.abb.com/fr/
- Made or assembled in Canada.
Descriptors
|
Category |
Tee for cable tray |
|
Special Features |
24 inches radius |
Specifications
|
Material |
Stainless Steel |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
24 x 9 in |
|
Side Rail Height |
7 Inches |
ETIM Classification
ETIM
EC001540 Tee for cable ladder
|
Type of rung |
Perforated profile |
|
Cable ladder height |
177.8 mm |
|
Inner radius |
609.6 mm |
|
Material |
Steel |
Documents/outils d'aide
|
Dessin de vente |