text.skipToContent text.skipToNavigation

Catalog No. : SSF71824SET48

Description:  SS FIT 7IN 18X24W SOL ET 48R

UPC: 785055530145

Made or assembled in Canada.

Stainless steel fitting 7 inches side rail height 18 inches x 24 inches width solid trough horizontal expanding tee 48 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

48 inches radius

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 x 24 in

Side Rail Height

7 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

177.8 mm

Inner radius

1219.2 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here