text.skipToContent text.skipToNavigation

Catalog No. : SSF712SVI4536

Description:  SS FIT 7IN 12W SOL VI 45D36R

UPC: 785055525592

Made or assembled in Canada.

Stainless steel 316 fitting 7 inches side rail height 12 inches width solid trough vertical inside bend 45 degree 36 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

45 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

12 in

Side Rail Height

7 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically declining

Type of rung

Perforated profile

Deflection (angle)

45°

Inner radius

36 inch

Material

Steel

Documents/Support Tools

Sales Drawing

Click here