text.skipToContent text.skipToNavigation

Catalog No. : SSF71218VET36

Description:  SS FIT 7IN 12X18W VEN ET 36R

UPC: 785055526957

Made or assembled in Canada.

Stainless steel fitting 7 inches side rail height 12 inches x 18 inches width ventilated horizontal expanding tee 36 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

36 inches radius

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 x 18 in

Side Rail Height

7 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

177.8 mm

Inner radius

914.4 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here