text.skipToContent text.skipToNavigation

Catalog No. : SSF70912VET48

Description:  SS FIT 7IN 9X12W VEN ET 48R

UPC: 785055523642

Made or assembled in Canada.

Stainless steel fitting 7 inches side rail height 9 inches x 12 inches width ventilated horizontal expanding tee 48 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

48 inches radius

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 x 12 in

Side Rail Height

7 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

177.8 mm

Inner radius

1219.2 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here