text.skipToContent text.skipToNavigation

n° de catalogue : SSF70912SEX24

Description:  SS FIT 7IN 9X12W SOL EX 24R

UPC: 785055523581

Made or assembled in Canada.

Stainless steel 316 fitting 7 inches side rail height 9 inches inches x 12 inches width solid trough horizontal expanding cross 24 inches radius
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Made or assembled in Canada.

Descriptors

Category

Crosses for cable tray

Special Features

24 Inch radius

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 x 12 in

Side Rail Height

7 Inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

177.8 mm

Inner radius

609.6 mm

Material

Steel

Documents/outils d'aide

Dessin de vente

Cliquez ici