text.skipToContent text.skipToNavigation

Catalog No. : SSF642LHB6024

Description:  SS FIT 6IN 42W LAD HB 60D24R

UPC: 785055517429

Made or assembled in Canada.

Stainless steel 316 fitting 6 inches side rail height 42 inches width ladder horizontal bend 60 degree 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

60 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

42 in

Side Rail Height

6 inches

Documents/Support Tools

Sales Drawing

Click here