n° de catalogue : SSF636SVI9036
Description: SS 36INW 6IND IV-90 36INRAD SLD.
UPC: 785055515432
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Catégorie |
Bend for cable tray |
|
Special Features |
90 degree angle |
Specifications
|
Material |
Stainless steel 316 |
Classifications
|
Brand Name |
T&B Cable Tray |
|
Standard |
CSA |
Dimensions
|
Width |
36 in |
|
Side Rail Height |
6 inches |
|
Change of direction |
Vertically declining |
|
Type of rung |
Perforated profile |
|
Deflection (angle) |
90° |
|
Inner radius |
36 inch |
|
Material |
Steel |
Documents/outils d'aide
|
Dessin de vente |