text.skipToContent text.skipToNavigation

n° de catalogue : SSF630VVI4524

Description:  SS 30INW 6IND IV-45 24INRAD VTD.

UPC: 785055513001

Made or assembled in Canada.

Stainless steel 316 fitting 6 inches side rail height 30 inches width ventilated vertical inside bend 45 degree 24 inches radius
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

45 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

30 in

Side Rail Height

6 inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically declining

Type of rung

Perforated profile

Deflection (angle)

45°

Inner radius

24 inch

Material

Steel

Documents/outils d'aide

Dessin de vente

Cliquez ici